Publish your products
Storax Louvre Wall ST-066-06
Storax Louvre Wall ST-066-06

    Storax Louvre Wall ST-066-06

    ST-066-06 | Extruded aluminium profile with 66 mm pitch and good airflow.
    Specification
    • ST-066-06 | Extruded aluminium profile with 66 mm pitch and good airflow. Physical free area: 38%. Variable pitches possible (66–132 mm) using holders ST-066-13/-14. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Mounted with louvre holder ST-066-11/-12/-13/-14, pre-mounted on support profile. Technical data: depth 31 mm, height 73 mm, K-factor intake 29.11, visual free area 50%, max. span 1500 mm (qb 800 Pa).
    Technical specification
    • Unique ref.st-066-06
    • TypeBuilding Material
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit