Publish your products
Storax ventilation Louver ST-421rc3
Storax ventilation Louver ST-421rc3

    Storax ventilation Louver ST-421rc3

    The RC3 burglar-resistant ventilation grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel mesh 304 with a mesh size of 2.3 × 2.3 mm. The finish is available in natural anodised (20 microns) or powder-coated in any RAL colour with a coating thickness between 60 and 80 microns.
    Specification
    • Material The RC3 burglar-resistant ventilation grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel mesh 304 with a mesh size of 2.3 × 2.3 mm. The finish is available in natural anodised (20 microns) or powder-coated in any RAL colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 50 mm, the built-in depth is 46 mm and the frame flange measures 40 mm. The minimum production dimensions are 300 × 300 mm. Options Available options include a water channel, drip blade, insect mesh 304 in 6 × 6, 10 × 10, 20 × 20 or without mesh, removable insect mesh and a filter. Characteristics The grille is aesthetically refined and functionally robust, certified as burglar-resistant according to class RC3 for surface areas up to 4.75 m². It is easy to install using the supplied stainless steel wall anchors. It is completely corrosion-resistant thanks to aluminium profiles and connection components made entirely of aluminium and stainless steel. Typical applications Typical areas of use include schools, retail premises and apartment buildings.
    Technical specification
    • Unique ref.st-421rc3
    • TypeBuilding Material
    • Date of publishing2025-12-18
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryDoors - Louvers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit