Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
strand/products/9504be42-4e0a-48f8-a4d7-c5f2b2b77368
Home
Categories
Sanitary
Bathroom Accessories
Askim AS-413
Unavailable in United States
Strand Stainless
Follow
Askim AS-413
Download
Technical specification
Technical specification
Unique ref.
AS-413
Product family
Askim
Product group
Krok
Type
Object (single object)
Date of publishing
2021-11-25
Edition number
1
Height (mm)
25
Width (mm)
25
Depth (mm)
68
Related
Related
Material main
Stainless steel
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Europe
Denmark
Finland
Iceland
Norway
Sweden
Similar products
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
Ponte Giulio
Grab bar Stain Steel 99cm - G55JAS07
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download