Publish your products
Manacor XL Single Lever Washbasin Mixer
Manacor XL Single Lever Washbasin Mixer

    Manacor XL Single Lever Washbasin Mixer

    The Manacor XL faucet combines innovation, sustainability, and design to deliver outstanding performance in any type of bathroom. Equipped with a high-precision, smooth ceramic cartridge, it ensures comfortable and long-lasting control of water flow and temperature. Its 5 L/min flow limiter allows for up to 60% water savings compared to a standard single-handle faucet, making it an ideal choice for BREEAM or LEED-certified sustainable projects.It includes 3/8”-1/2” flexible connections for quick installation and features an Easy Fix system, as well as an anti-limescale aerator that extends the faucet’s lifespan and enhances the user experience.
    Specification
      • Chrome Ref: 843110250
      • Black Ref: 84311025N
      • High-precision, smooth-operating ceramic cartridge
      • Water flow limiter: 5 L/min
      • Reduces water consumption by over 60% compared to a standard tap
      • Ideal for BREEAM and LEED projects
      • Easy Fix fast installation system
      • Anti-limescale aerator
      • 3/8” and 1/2" flexible inlet pipes included
      • Drain stopper not included
      • 5-year warranty
    Technical specification
    • Unique ref.manacor_xl_single_lever_basin_mixer
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves

    Region availability

    Asia Europe South America North America Africa
    Bahrain
    Austria
    Chile
    Dominican Republic
    Algeria
    China
    Belarus
    Ecuador
    Mexico
    Morocco
    Indonesia
    Bulgaria
    Peru
    Panama
    Tunisia
    Lebanon
    Czech Republic
    Venezuela
    Puerto Rico
    Malaysia
    Denmark
    Myanmar (Burma)
    France
    Pakistan
    Germany
    Philippines
    Greece
    Saudi Arabia
    Hungary
    Singapore
    Ireland
    Sri Lanka
    Italy
    Thailand
    Malta
    Türkiye
    Moldova
    United Arab Emirates
    Netherlands
    Vietnam
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Ukraine
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit