Publish your products
STRUGAL S72RPC Door (Two-Leaf+Fixed-Top)
STRUGAL S72RPC Door (Two-Leaf+Fixed-Top)
    Strugal

    STRUGAL S72RPC Door (Two-Leaf+Fixed-Top)

    4.7 out of 5 stars4.7(7 reviews)

    An optimum solution for high-transit doors. Coplanar door system with 72 mm frames and leaves for high-transit areas.

    Specification
    • 72.5 mm frames and sashes.

      Coplanar pedestrian door systems with straight lines of Eurogroove.

      Compatible with STRUGAL S74RP accessories and elements.

      System with central joint and possibility of reduced frame.

      Valid for emergency exit configuration with anti-panic devices according to EN 179 and EN 1125.

      Door profiles with thermally broken system.

      Double sealing joint.

      Possibility of 2 levels of thermal insulation using passive insulating foams and polyolefins: Basic and Efficiency (E).

    Technical specification
    • Unique ref.strugal_s72rpc2_top
    • Product familySistemas Practicables
    • Product groupSTRUGAL S72RPC
    • TypeObject (single object)
    • Date of publishing2021-09-29
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyamide
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain