Publish your products
STRUGAL DOMUS +  PVC Hinged Window (One-Leaf)
STRUGAL DOMUS +  PVC Hinged Window (One-Leaf)
STRUGAL DOMUS +  PVC Hinged Window (One-Leaf)
    Strugal

    STRUGAL DOMUS + PVC Hinged Window (One-Leaf)

    4.8 out of 5 stars4.8(5 reviews)
    We have decided on the most advanced technology in the manufacture of hinged windows. The five-chamber profiles in frame and leaf result in high energy efficiency that makes this window the ideal choice for guaranteeing compliance with current standards.
    Specification
    • • A hinged window and door system with a 70 mm frame depth and a maximum glazing capacity of 40 mm. • The five-chamber profiles in frame and leaf result in high energy efficiency with window transmittance values from 0.9 W/ m2k, that makes this window the ideal choice for guaranteeing compliance with the most demanding standards applicable to all climate zones. • There are two types of aesthetics in leaf design: chamfered and straight
    Technical specification
    • Unique ref.strugal_s78a1
    • Product familySTRUGAL PUERTAS ALUMINIO + PVC
    • Product groupSTRUGAL S78A
    • TypeObject (single object)
    • Date of publishing2019-07-11
    • Edition number1
    Related
    • Material mainPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Africa
    Portugal
    Morocco
    Spain