Publish your products
LIN-X1000 MONOFLAT LIN-X Door Hinge | For Heavy Doors

LIN-X1000 MONOFLAT LIN-X Door Hinge | For Heavy Doors

Unique lateral swinging movement.
Swings out in small radius. Closes flush.
Full access to cabinet interior: door will not get in the way when fully opened.
Easier installation due to simplification of components.
Free-stop: holds position at desired location within its open radius.
Soft-closing: built-in damper slows down door near closing radius, preventing slamming.
4way post-installation adjustment: vertical (±7 mm), horizontal (±7 mm), depth (±5 mm) and parallel (±3°).
Good Design Show winner 2016
Reddot Product Design winner 2017
Passed 100,000 open/close cycles in a private test.

Technical specification
  • Unique ref.LIN-X1000-US
  • Product familyLateral Opening Door Systems
  • Product groupHeavy‑Duty Flush, Lateral‑Swing Hinges
  • TypeObject (single object)
  • Date of publishing2024-05-20
  • Edition number1
Classification
  • BIMobject CategoryDoors - Hardware
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 19 11 21 19
  • OmniClass TitleDoor Latches

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit