Publish your products
mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light
mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light
mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light
mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light
mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light
mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light
mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light
    Sunlighten

    mPulse Believe | Full-Spectrum Infrared Smart Sauna with incorporated red light

    This two-person mPulse sauna sets a new standard for infrared therapy. With precision wavelengths and incorporated red light, the patented SoloCarbon® heaters offer optimized near-, mid-, and far-infrared therapy. Smart Sauna technology allows you to select from six science-backed programs or customize your session with exclusive app control. The mPulse delivers beneficial infrared energy with precision, personalization and measurable impact, making it the only infrared sauna that adapts to your wellness and longevity goals.
    Specification
    • EXTERIOR Width: 51.7" Depth: 47.6" Height: 78.5" includes 2" feet Door opening: 28" *Recommend 4" between sauna and wall and 6" above sauna WEIGHT Basswood weight: 494 lbs. Eucalyptus weight: 551 lbs. HEATER 6 Far Infrared 5 Mid Infrared 4 Red/Near Infrared ELECTRICAL 120V 2400W 20A NEMA 5-20 Dedicated 120V 20A circuit and outlet required Dual-band Wi-Fi 2.4GHz & 5GHz Recommended COLOR OPTIONS Eucalyptus Ultra-premium appearance Long lasting and durable Sustainable/green/renewable Basswood Contemporary aesthetic Hypoallergenic FSC-certified
    Technical specification
    • Unique ref.mpulse-believe
    • Product familySauna, Steam Systems
    • Product groupFull Spectrum Infrared Sauna Units
    • TypeObject (single object)
    • Date of publishing2026-02-06
    • Edition number1
    • Height (inches)78.5
    • Width (inches)51.7
    • Depth (inches)47.6
    Related
    • Weight Net (Lbs)551
    Classification
    • BIMobject CategorySports & Recreation - Saunas and Steam Rooms
    • CSI MasterFormat 2014 Code13 24 16
    • CSI MasterFormat 2014 TitleSaunas
    • OmniClass Number23-19 31 15 17
    • OmniClass TitleSaunas

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States