Publish your products
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal
ZIP Screen RS Universal

    ZIP Screen RS Universal

    The RS Universal system is an elegant and modern product.A box with side guide rails integrated with a fabric made of fiberglass and PVC which is durable and resistant to weather conditions such as gusty wind, hail or rain.Additionaly, thanks to the properties of the used fabrics, they guarantee optical comfort inside the building - on the one hand, they do not give the effect of darkening and on the other hand they suppress the penetration of intense sunlight.

    Specification
    • Advantages:

      • reduce the operating costs of the facility
      • insect cover
      • protection against strong winds
      • 5 years warranty
    Technical specification
    • Unique ref.rs-universal
    • TypeBuilding Material
    • Date of publishing2023-03-27
    • Edition number1
    • Height (mm)5000
    • Width (mm)4500
    Related
    • Material mainFabric
    • Material secondaryAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Blinds
    • IFC classificationWindow
    • UNSPSC nameAwnings
    • UNSPSC code30151901

    Region availability

    Europe
    Åland Islands
    Andorra
    Austria
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit