Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
suntech/products/78a766c3-6c98-4391-ba93-cfbc2fe8537d
Home
Categories
Construction
Roof
Suntech Roof Metal Sheet SPU-20-800
Available in United States
SUNTECH ซันเทค
Follow
Suntech Roof Metal Sheet SPU-20-800
It is a low-cost, suitable for small houses and factories, but is much better in heat and sound insulation.
Download
Technical specification
Technical specification
Unique ref.
Suntech_Roof_Metal_Sheet_SPU-20-800
Product family
Roof
Product group
Metal Sheet
Type
Object (single object)
Date of publishing
2022-03-22
Edition number
1
Width (mm)
800
Depth (mm)
20
Links
Links
Product url
https://www.suntechsteel.com/images/suntech-catalog-2020.pdf
Related
Related
Material main
Metal
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Roof
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download