Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
suntech/products/c0562957-176d-4dc7-90ed-ae560b185fb6
Home
Categories
Construction
Roof
Suntech Roof Metal Sheet SPU-22sq-605
Available in United States
SUNTECH ซันเทค
Follow
Suntech Roof Metal Sheet SPU-22sq-605
For use with roofs with a slope angle of 5 degrees or more, suitable for work that requires special beauty. install with screws Can be used as a wall or ceiling
Download
Technical specification
Technical specification
Unique ref.
Suntech_Roof_Metal_Sheet_SPU-22sq-605
Product family
Roof
Product group
Metal Sheet
Type
Object (single object)
Date of publishing
2022-03-22
Edition number
1
Width (mm)
605
Depth (mm)
22
Links
Links
Product url
https://www.suntechsteel.com/images/suntech-catalog-2020.pdf
Related
Related
Material main
Metal
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Roof
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download