Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
suntech/products/c211bc15-c678-4c51-9271-9e426081494c
Home
Categories
Construction
Roof
Suntech Roof Metal Sheet SPU-40-720
Available in United States
SUNTECH ซันเทค
Follow
Suntech Roof Metal Sheet SPU-40-720
The roof has a slope angle of 2 degrees or more. Mounted with screws or Bolt and CAP. Special design to prevent water leakage at the screw head and support the installation of clamping solar cells, suitable for medium to large factories.
Download
Technical specification
Technical specification
Unique ref.
Suntech_Roof_Metal_Sheet_SPU-40-720
Product family
Roof
Product group
Metal Sheet
Type
Object (single object)
Date of publishing
2022-03-22
Edition number
1
Width (mm)
720
Depth (mm)
40
Links
Links
Product url
https://www.suntechsteel.com/images/suntech-catalog-2020.pdf
Related
Related
Material main
Metal
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Roof
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download