We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Fusion Paving

Unique ref.: FP
Brand: SureSet
Product family: Paving
Product group: Fusion
Date of publishing: 2019-11-05
Edition number: 1
Type: Object (single object)
Download (2)

Our Fusion resin bound paving range is just that – a ‘fusion’ of our different ranges.
These blends are just examples – we can fuse together colours of your choice.


Fusion is the ideal option for areas where a specific blend of colours is required to complement or contrast an existing structure, adjoining area or planting scheme.
Fusion resin bound paving was developed to give you even more creative freedom when selecting the perfect colour for your project.


To discuss your colour requirements, simply contact our Technical Team; they will produce combinations to meet your aesthetic and durability needs and send you samples for approval.

Fusion finishes are available in 3mm and 6mm size to deliver different effects for a range of projects.
• Driveways
• Pathways
• Tree pits
• Schools
• Access roads and car parks
• Swimming pools
• Internal applications
• Feature areas

Each particle is lightly coated with our UV stable resin, adhering to one another when mixed together but leaving voids within the material allowing the water to drain through.
• Speed of installation – up to one third faster than some materials
• Design flexibility – to create colours, curves, emblems and patterns
• Smooth hardwearing finish – ideal for disabled access, pushchairs and bicycles
• Permeable paving – allows water to permeate through the surface (SuDs)
• Low maintenance – no weeds, standing water, or loose stones
• 21-year guarantee – developed, installed and guaranteed by SureSet
• Complete support – from quotation to supply and installation


Material main: Glass
Material secondary: Polyurethane
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Flooring - Coatings & Coverings
IFC classification: Floor
Uniclass 1.4 Code: L5344
Uniclass 1.4 Description: Resin bound surfacing
Uniclass 2.0 Code: PR-55-05-71
Uniclass 2.0 Description: Resin-Bound Mixed Aggregate Surfacings
Uniclass 2015 Code: Pr_35_31_05_71
Uniclass 2015 Description: Resin-bound mixed aggregate surfacings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Flooring - Coatings & Coverings

Name Value
Colour You can make your own colour combo with any colour
Material Recycled crushed glass ; Recycled Glass
Thickness 12 mm — 40 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By https://www.sureset.co.uk/
Created On 23/10/19
Description "Our Fusion resin bound paving range is just that – a ‘fusion’ of our different ranges. These blends are just examples – we can fuse together colours of your choice. Fusion is the ideal option for areas where a specific blend of colours is required to complement or contrast an existing structure, adjoining area or planting scheme. Fusion resin bound gravel was developed to give you even more creative freedom when selecting the perfect colour for your project. To discuss your colour requirements, simply contact our Technical Team; they will produce combinations to meet your aesthetic and durability needs and send you samples for approval. Fusion finishes are available in 3 mm and 6 mm sized aggregates to deliver different effects for a range of projects. • Driveways • Pathways • Tree pits • Schools • Access roads and car parks • Swimming pools • Internal applications • Feature areas Each natural stone particle is lightly coated with our UV stable resin, adhering to one another when mixed together but leaving voids within the material allowing the water to drain through. • Speed of installation – up to one third faster than some materials • Design flexibility – to create colours, curves, emblems and patterns • Smooth hardwearing finish – ideal for disabled access, pushchairs and bicycles • Permeable paving – allows water to permeate through the surface (SuDs) • Low maintenance – no weeds, standing water, or loose stones • 21-year guarantee – developed, installed and guaranteed by SureSet • Complete support – from quotation to supply and installation"
Name Fusion Range ; Fusion Paving
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Pr_35_31_05_71 Resin-bound mixed aggregate surfacings
Colour You can make your own colour combo with any colour
Created By https://www.sureset.co.uk/
Created On 23/10/19
Description "Our Fusion resin bound paving range is just that – a ‘fusion’ of our different ranges. These blends are just examples – we can fuse together colours of your choice. Fusion is the ideal option for areas where a specific blend of colours is required to complement or contrast an existing structure, adjoining area or planting scheme. Fusion resin bound gravel was developed to give you even more creative freedom when selecting the perfect colour for your project. To discuss your colour requirements, simply contact our Technical Team; they will produce combinations to meet your aesthetic and durability needs and send you samples for approval. Fusion finishes are available in 3 mm and 6 mm sized aggregates to deliver different effects for a range of projects. • Driveways • Pathways • Tree pits • Schools • Access roads and car parks • Swimming pools • Internal applications • Feature areas Each natural stone particle is lightly coated with our UV stable resin, adhering to one another when mixed together but leaving voids within the material allowing the water to drain through. • Speed of installation – up to one third faster than some materials • Design flexibility – to create colours, curves, emblems and patterns • Smooth hardwearing finish – ideal for disabled access, pushchairs and bicycles • Permeable paving – allows water to permeate through the surface (SuDs) • Low maintenance – no weeds, standing water, or loose stones • 21-year guarantee – developed, installed and guaranteed by SureSet • Complete support – from quotation to supply and installation"
Duration Unit Year
Expected Life 21
Features Can combine colour, durable, UV stable and crack resistant, permeable
Manufacturer https://www.sureset.co.uk/
Material Recycled crushed glass ; Recycled Glass
Model Number Fusion Range
Name Fusion Range ; Fusion Paving
Warranty Description Guaranteed against loose stone, cracking, oil damage, UV degradation, colour change, frost damage and poor quality workmanship
Warranty Duration Labour 21
Warranty Duration Parts 21
Warranty Duration Unit Year
Warranty Guarantor Labour 21 Years Supply & Lay Only
Warranty Guarantor Parts 21 Years Supply & Lay Only

All BIM objects are real products from real manufacturers confirmed and approved