We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Suvinil Always New

Unique ref.: SUV-PAREDE-SNO
Brand: Suvinil
Product family: Paint, Varnishes & Finishes
Product group: Wall Paints
Width (mm): 235
Height (mm): 349
Depth (mm): 235
Date of publishing: 2019-08-21
Edition number: 1
Type: Object (single object)
Download (7)

Suvinil Always New keeps your facade clean and beautiful, free of soot and dust, because pollution does not stick on the paint. Did it rain? The water cleans the facade! It is a paint specially developed to provide excellent performance on exterior masonry surfaces. Its formulation contains nano-composite, which allows the paint film to acquire a hydrophilic character, thus gaining affinity with water, facilitating cleaning in situations where adhesion of dirt comes from pollution and dust, providing a clean finish.

Available Sizes and Yields:
Can (18 L): up to 320 m2/coat;
Can (16 L): up to 285 m2/coat;
Gallon (3,6 L): up to 64 m2/coat;
Gallon (3,2 L): up to 57 m2/coat;

Role: Masonry Facades in general, providing eggshell finish. Allows easy cleaning by raindrops and preserves the appearance and integrity of the wall;
Indicated Area: Exterior;
Finishing: Eggshell;
Quality: Premium;
Yield: 320 m2/coat (18L)

Coats: 2-3 coats

Surfaces: Specially suitable for painting and repainting of external area, on concrete surfaces, asbestos cement block, textures and on Suvinil Acrylic Putty.

Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). 

Shine Intensity: 1/5;

Washability: 3/5 (Facades auto-cleaning by means of the action of raindrops. No manual cleaning);


Material main: Paint
Material secondary: Paint
Designed in: Brazil
Manufactured in: Brazil
Weight Net (Kg): 22.78

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Finishing materials and products
UNSPSC code: 301519
Uniclass 1.4 Code: L68246
Uniclass 1.4 Description: Masonry paints
Uniclass 2.0 Code: PR-15-80-96
Uniclass 2.0 Description: Water-Borne Masonry Paints
Uniclass 2015 Code: Pr_35_31_22_96
Uniclass 2015 Description: Waterborne masonry paints
NBS Reference Code: 15-80-96
NBS Reference Description: Water-Borne Masonry Paints
CSI MasterFormat 2014 Code: 09 90 00
CSI MasterFormat 2014 Title: Painting and Coating
OmniClass Number: 23-15 21 11
OmniClass Title: Paints and Varnishes
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Ghana
  • The Gambia
North America
  • Panama
South America
  • Bolivia
  • Brazil
  • Chile
  • Paraguay
  • Uruguay

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Suvinil Sempre Nova é uma tinta especialmente desenvolvida para proporcionar excelente desempenho em superfícies de alvenaria nas áreas externas. Sua formulação contém nano compósito, o que permite a película quando seca adquir a caráter hidrofílico, ganhando assim, afinidade com a água facilitando a limpeza nas situações onde ocorrer adesão de sujeira provenientes do ar e da fuligem, proporcionando acabamento sempre limpo / Suvinil Always New is a paint specially developed to provide excellent performance on exterior masonry surfaces. Its formulation contains nano-composite, which allows the paint film to acquire a hydrophilic character, thus gaining affinity with water, facilitating cleaning in situations where adhesion of dirt comes from pollution and dust, providing a clean finish.
Color De acordo com catálogo de cores vigente e mais de 800 cores no leque SelfColor / According to readymix colors and more than 800 colors in Suvinil SelfColor.
Integral Finish Tinta 100% Acrílica com nanocomposito que promove a autolimpeza de paredes expostas às chuvas / Waterborne 100% Acrylic Paint formulated with nanocomposites which allows sel-cleaning on walls exposed to rain.
Material Água, resina 100% acrílica, aditivos, pigmentos isentos de metais pesados, cargas minerais, glicóis, espessantes, tensoativos, fungicida e bactericida à base de isotiazolinonas. / Water, 100% acrylic resin, additives, pigments free of heavy metals, mineralfillers, glycols, thickeners, surfactants , fungicide and bactericide based on isothiazolinones.
Surface Preparation A Superfície deve estar limpa, seca/curada e firme. Para assegurar a qualidade dos produtos consideramos fundamental a utilização do nosso sistema de pintura completo (fundos, massas, diluentes e acabamentos) de acordo com as instruções contidas na embalagem, Boletim Técnico ou Orientativo Técnico / Surface must be Clean, dry/cured and firm. To Ensure the products quality we consider as fundamental the usage of our complete painting system(primers/sealers, putties, thinners and finishes), accordingly to instructions present in our labels, Technical Datasheet or Technical Letters.

All BIM objects are real products from real manufacturers confirmed and approved