We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Suvinil Stain Protector

Unique ref.: SUV-STAIN-STA
Brand: Suvinil
Product family: Paint, Varnishes & Finishes
Product group: Varnishes
Width (mm): 168
Height (mm): 188
Depth (mm): 168
Date of publishing: 2019-11-13
Edition number: 1
Type: Object (single object)
Download (7)

Suvinil Stain Protector is ideal for protecting woods that have direct contact with water and high circulation of people such as on pool decks. It is highly resistant and provides the wood with high resistance to natural weathering and ultraviolet rays as it penetrates the wood and forms a protective barrier that does not crack.
Available Sizes and Yields:
Gallon (3,6 L): up to 90 m²/coat;
¼ Gallon (0,9 L): up to 23 m²/coat

Role: Protect wood surfaces, providing finish indicated by manufacturer.
Indicated Area: Interior and Exterior
Finishing: Eggshell to Matte;
Quality: Premium;
Yield: 90 m2/coat (3,6L);

Coats: 3-4

Surfaces: Indicated for protection of exterior and internal wood surfaces, including wet areas such as pool decks, wooden houses / facades, frames, wainscoting, linings, furniture and more wooden structures. Reapply the product yearly to maintain its protection.
Shine Intensity: 1/4;
Guarantee: 3 years


Material main: Paint
Material secondary: Paint
Designed in: Brazil
Manufactured in: Brazil
Weight Net (Kg): 3.16

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Finishing materials and products
UNSPSC code: 301519
Uniclass 1.4 Code: L6831
Uniclass 1.4 Description: Decorative surface impregnations
Uniclass 2.0 Code: PR-15-78-76
Uniclass 2.0 Description: Semi-Transparent Timber Stains And Dyes
Uniclass 2015 Code: Pr_35_31_22_76
Uniclass 2015 Description: Semi-transparent timber stains
NBS Reference Code: 15-78-76
NBS Reference Description: Semi-Transparent Timber Stains And Dyes
CSI MasterFormat 2014 Code: 09 90 00
CSI MasterFormat 2014 Title: Painting and Coating
OmniClass Number: 23-15 21 11
OmniClass Title: Paints and Varnishes
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Ghana
  • The Gambia
North America
  • Panama
South America
  • Bolivia
  • Brazil
  • Chile
  • Paraguay
  • Uruguay

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Suvinil Stain protetor é Indicado para proteção de superfícies de madeira em ambientes externos e internos, inclusive áreas molháveis, como decks de piscina, casas/ fachadas de madeiras, esquadrias, lambris, forros, móveis e de mais estruturas de madeira. Reaplique este produto anualmente para manter sua proteção sempre em dia./ Suvinil Stain protector is Indicated for protection of exterior and internal wood surfaces, including wet areas such as pool decks, wooden houses / facades, frames, wainscoting, linings, furniture and more wooden structures. Reapply the product yearly to maintain its protection.
Colour De acordo com catálogo de cores vigente / According to readymix colors catalogue
Integral Finish Stain Transparente para madeiras altamente resistente e que proporciona a madeira alta resistência ao intemperismo natural e aos raios ultravioleta, pois penetra na madeira e não forma aquela película que pode rachar. / Highly resistant Transparent Wood Stain that provides the wood with high resistance to natural weathering and ultraviolet rays as it penetrates the wood and forms a protective barrier that does not crack.
Material Resina alquídica a base de óleo vegetal semi-secativo, repelente à água, absorvente de raios ultravioleta, fungicida, hidrocarbonetos alifáticos, cargas sintéticas, pigmentos inorgânicos e secantes organometálicos. / Alkyd resin based on semi-dry vegetable oil, water repellent, ultraviolet absorber, fungicide, aliphatic hydrocarbons, kinetic charges, inorganic pigments and organometallic driers.
Surface Preparation A Superfície deve estar limpa, seca/curada e firme. Para assegurar a qualidade dos produtos consideramos fundamental a utilização do nosso sistema de pintura completo (fundos, massas, diluentes e acabamentos) de acordo com as instruções contidas na embalagem, Boletim Técnico ou Orientativo Técnico / Surface must be Clean, dry/cured and firm. To Ensure the products quality we consider as fundamental the usage of our complete painting system(primers/sealers, putties, thinners and finishes), accordingly to instructions present in our labels, Technical Datasheet or Technical Letters.

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour De acordo com catálogo de cores vigente / According to readymix colors catalogue
Material Resina alquídica a base de óleo vegetal semi-secativo, repelente à água, absorvente de raios ultravioleta, fungicida, hidrocarbonetos alifáticos, cargas sintéticas, pigmentos inorgânicos e secantes organometálicos. / Alkyd resin based on semi-dry vegetable oil, water repellent, ultraviolet absorber, fungicide, aliphatic hydrocarbons, kinetic charges, inorganic pigments and organometallic driers.

BIMobject®