We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Suvinil Long Lasting Varnish

Unique ref.: SUV-VERNIZ-LDU
Brand: Suvinil
Product family: Paint, Varnishes & Finishes
Product group: Varnishes
Width (mm): 168.5
Height (mm): 187.5
Depth (mm): 168.5
Date of publishing: 2019-11-13
Edition number: 1
Type: Object (single object)
Download (7)

Suvinil Long Last Varnish has maximum durability and resistance against the sun, the rain, the sea and mold. It resists time because it creates a flexible film, which follows the movements of the wood providing greater durability, no cracking and no peeling. And it still has an 8 year warranty after the application. In addition, it offers high strength and quality. It is water repellent and provides greater protection ans leaves a glossy finish for much longer.
Available Sizes and Yields :
Gallon (3,6 L): up to 65 m2/coat;
¼ Gallon (0,9 L): up to 16 m2/coat

Role: Varnish and protect woods, providing finish indicated by the manufacturer.
Indicated Area: Interior and Exterior
Finishing: High-Gloss;
Quality: Premium;
Yield: 65 m2/coat (3,6L);

Coats: 2-3

Surfaces: Suitable for external and internal wood surfaces giving greater protection against the action of sun, fungi and moisture;
Shine Intensity: 5/5;

Washability: 5/5

Guarantee: 8 years


Material main: Paint
Material secondary: Paint
Designed in: Brazil
Manufactured in: Brazil
Weight Net (Kg): 3.28

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Finishing materials and products
UNSPSC code: 301519
Uniclass 1.4 Code: L6825
Uniclass 1.4 Description: Varnishes
Uniclass 2.0 Code: PR-15-78-15
Uniclass 2.0 Description: Clear Varnishes
Uniclass 2015 Code: Pr_35_31_68_15
Uniclass 2015 Description: Clear varnishes
NBS Reference Code: 15-78-15
NBS Reference Description: Clear Varnishes
CSI MasterFormat 2014 Code: 09 90 00
CSI MasterFormat 2014 Title: Painting and Coating
OmniClass Number: 23-15 21 11
OmniClass Title: Paints and Varnishes
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Ghana
  • The Gambia
North America
  • Panama
South America
  • Bolivia
  • Brazil
  • Chile
  • Paraguay
  • Uruguay

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Suvinil Verniz Longa Duração é Indicado para proteger e embelezar superfícies externas e internas de madeira conferindo maior proteção contra a ação do sol, fungos e umidade. / Suvinil Long Lasting Varnish protect woods, providing finish indicated by the manufacturer. Suitable for external and internal wood surfaces giving greater protection against the action of sun, fungi and moisture;
Colour tonalidades transparentes para madeira, conforme catalogo / transparent colors for woods, according to catalogue.
Integral Finish Máxima durabilidade e resistência contra sol, chuva, maresia e mofo. Ele resiste ao tempo graças à criação de uma película flexível, que acompanha os movimentos da madeira proporcionando maior durabilidade, não trinca e nem descasca. E você ainda conta com 8 anos de garantia após a aplicação. Oferece alta resistência e qualidade. É repelente a água e confere maior proteção contra a ação do sol, fungos e umidade, deixando a madeira com acabamento brilhante por muito mais tempo. / Maximum durability and resistance against the sun, the rain, the sea and mold. It resists time because it creates a flexible film, which follows the movements of the wood providing greater durability, no cracking and no peeling. And it still has an 8 year warranty after the application. In addition, it offers high strength and quality. It is water repellent and provides greater protection ans leaves a glossy finish for much longer.
Material Resina alquídica à base de óleo vegetal semisecativo, hidrocarbonetos alifáticos, pigmentos inorgânicos, fungicida e secantes organometálicos. / Alkyd resin based on semi-dry vegetable oil, aliphatic hydrocarbons, fungicide organometallic driers and inorganic pigment.
Surface Preparation A Superfície deve estar limpa, seca/curada e firme. Para assegurar a qualidade dos produtos consideramos fundamental a utilização do nosso sistema de pintura completo (fundos, massas, diluentes e acabamentos) de acordo com as instruções contidas na embalagem, Boletim Técnico ou Orientativo Técnico / Surface must be Clean, dry/cured and firm. To Ensure the products quality we consider as fundamental the usage of our complete painting system(primers/sealers, putties, thinners and finishes), accordingly to instructions present in our labels, Technical Datasheet or Technical Letters.

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour tonalidades transparentes para madeira, conforme catalogo / transparent colors for woods, according to catalogue.
Material Resina alquídica à base de óleo vegetal semisecativo, hidrocarbonetos alifáticos, pigmentos inorgânicos, fungicida e secantes organometálicos. / Alkyd resin based on semi-dry vegetable oil, aliphatic hydrocarbons, fungicide organometallic driers and inorganic pigment.

All BIM objects are real products from real manufacturers confirmed and approved