We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Suvinil Triple Protection Varnish

Unique ref.: SUV-VERNIZ-TPR
Brand: Suvinil
Product family: Paint, Varnishes & Finishes
Product group: Varnishes
Width (mm): 168
Height (mm): 188
Depth (mm): 168
Date of publishing: 2019-11-13
Edition number: 1
Type: Object (single object)
Download (7)

Suvinil Triple Protection Varnish protects wood from rain, sea air and sun, including UV rays. With it, you can varnish all types of wood, inside and outside for a beautiful, safe and 5-year warranty finish. It is a product of easy application, good spread, good adhesion and quick drying.
Available Sizes and Yields:
Gallon (3,6 L): up to 120 m2/coat
¼ Gallon (0,9 L): up to 30 m2/coat

Role: Varnish and protect the wood, providing finish indicated by the manufacturer.
Indicated Area: Interior and Exterior
Finishing: High-Gloss and Matte;
Quality: Premium;
Yield: 120 m2 /coat (3,6L);

Coats: 2-3

Surfaces: Indicated for protection of external and internal surfaces of wood, giving to the wood excellent resistance to the natural weathering and the ultra violet rays.

Shine Intensity: High-Gloss 4/4 and Matte 0/4;

Guarantee: 5 years


Material main: Paint
Material secondary: Paint
Designed in: Brazil
Manufactured in: Brazil
Weight Net (Kg): 3.44

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
UNSPSC name: Finishing materials and products
UNSPSC code: 301519
Uniclass 1.4 Code: L6825
Uniclass 1.4 Description: Varnishes
Uniclass 2.0 Code: PR-15-78-15
Uniclass 2.0 Description: Clear Varnishes
Uniclass 2015 Code: Pr_35_31_68_15
Uniclass 2015 Description: Clear varnishes
NBS Reference Code: 15-78-15
NBS Reference Description: Clear Varnishes
CSI MasterFormat 2014 Code: 09 90 00
CSI MasterFormat 2014 Title: Painting and Coating
OmniClass Number: 23-15 21 11
OmniClass Title: Paints and Varnishes
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Africa
  • Ghana
  • The Gambia
North America
  • Panama
South America
  • Bolivia
  • Brazil
  • Chile
  • Paraguay
  • Uruguay

BIMobject SEEK Properties

Building Materials - Paint, Varnishes & Finishes

Name Value
Application Suvinil Tripla Proteção é Indicado para proteção de superfícies externas e internas de madeira, proporcionando à madeira excelente resistência ao intemperismo natural e aos raios ultra-violeta. / Suvinil Triple Protection is Indicated for protection of external and internal surfaces of wood, providing excellent resistance to the natural weathering and the ultra violet rays.
Colour De acordo com catálogo de cores transparentes vigente / According to readymix transparent colors in catalogue
Integral Finish Com ele, você pode envernizar todos os tipos de madeira, dentro e fora de casa, para um acabamento bonito, seguro e com 5 anos de garantia. É um produto de fácil aplicação, bom alastramento, boa aderência e secagem rápida. / With it, you can varnish all types of wood, inside and outside for a beautiful, safe and 5-year warranty finish. It is a product of easy application, good spread, good adhesion and quick drying.
Material Resina alquídica à base de óleo vegetal semi-secativo, cargas sintéticas(fosco), hidrocarbonetos alifáticos, secantes organometálicos e pigmento inorgânico. / Alkyd resin based on semi-dry vegetable oil, synthetic fillers (Matte), aliphatic hydrocarbons, organometallic driers and inorganic pigment.
Surface Preparation A Superfície deve estar limpa, seca/curada e firme. Para assegurar a qualidade dos produtos consideramos fundamental a utilização do nosso sistema de pintura completo (fundos, massas, diluentes e acabamentos) de acordo com as instruções contidas na embalagem, Boletim Técnico ou Orientativo Técnico / Surface must be Clean, dry/cured and firm. To Ensure the products quality we consider as fundamental the usage of our complete painting system(primers/sealers, putties, thinners and finishes), accordingly to instructions present in our labels, Technical Datasheet or Technical Letters.

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour De acordo com catálogo de cores transparentes vigente / According to readymix transparent colors in catalogue
Material Resina alquídica à base de óleo vegetal semi-secativo, cargas sintéticas(fosco), hidrocarbonetos alifáticos, secantes organometálicos e pigmento inorgânico. / Alkyd resin based on semi-dry vegetable oil, synthetic fillers (Matte), aliphatic hydrocarbons, organometallic driers and inorganic pigment.

All BIM objects are real products from real manufacturers confirmed and approved