Publish your products
Suvinil Slabs Waterproofing
Suvinil Slabs Waterproofing
Suvinil Slabs Waterproofing
Suvinil Slabs Waterproofing
    Suvinil
    Archived

    Suvinil Slabs Waterproofing

    Suvinil Waterproofing Coat is a waterproofing product ready for use. Just open and apply. It combines high flexibility and adhesion, independently of the rain or sun, Suvinil Slabs Waterproofing resists the action of time and prevents infiltration, and avoids water damping. 


    Available Sizes and Yields:
    Gallon (5 Kg): up to 5,4 m2/coat;
    Plastic pail (14 Kg): up to 15 m2/coat.
    Minimum consumption of 450 to 600 g / m2 / coat for adequate performance

    Specification
    • Role: Protect and reduce water absorption on concrete and masonry surfaces (waterproofing).
      Indicated Area: Exterior;
      Yield: 15 m2/coat (14 Kg)

      Coats: 2

      Minimum consumption of 450 to 600 g / m2 / coat for adequate performance

      Surfaces: Indicated for waterproofing of exposed areas such as: Exposed slabs without traffic, Girders, Fiber-cement tiles roofs, Walls subjected to rainfall, plastering, concrete, acrylic mass, etc.

      Pre-Application Products: Suvinil Wall Preparing Primer (for maximum adhesion on cement-based surfaces.

    Technical specification
    • Unique ref.SUV-FUNDO-MLI
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2019-08-21
    • Edition number1
    • Height (mm)172
    • Width (mm)166
    • Depth (mm)197
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)5.1
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_01
    • Uniclass 2015 DescriptionAcrylic-based waterproof coatings
    • CSI MasterFormat 2014 Code07 14 00
    • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
    • OmniClass Number23-13 25 17 15
    • OmniClass TitleFluid Applied Waterproofing
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit