Publish your products
Suvinil Sparkling Effect
Suvinil Sparkling Effect
Suvinil Sparkling Effect
Suvinil Sparkling Effect
Suvinil Sparkling Effect
Suvinil Sparkling Effect
    Suvinil
    Archived

    Suvinil Sparkling Effect

    For a light shine, Suvinil Sparkling Effect gets your wall a distinctive finish, which helps to correct minor wall imperfections. It is a product that contains in its formulation mineral crystals that reinforce the finish with a sparkling effect, offering sophistication to your space. Fast drying, great adherence and homogeneity.
    Available Sizes and Yields:
    Can 28kg: up to 13 m²/coat;
    Can 25kg: up to 11 m²/coat;
    Gallon 5,6kg: up to 2,6 m²/coat

    Specification
    • Role: Provide sparkling effect on masonry surfaces in general.
      Indicated Area: Interior and Exterior;
      Finishing: Texture;
      Quality: Premium;
      Yield: 13 m2 /coat (28 Kg)

      Surfaces: Indicated for texturing external and internal surfaces of plaster, concrete blocks, apparent concrete, putties, fiber cement or over emulsion paints in general

      Pre-Application Products: Suvinil Acrylic Sealer (for first painting on firm masonry surfaces). Suvinil Wall Preparing Primer (for repainting on weak surfaces such as chalked paints). Suvinil Exterior/Interior Putty for surface levelling.

      Granularity: 3/3

    Technical specification
    • Unique ref.SUV-TEXTURA-BRI
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2019-10-08
    • Edition number1
    • Height (mm)348
    • Width (mm)235
    • Depth (mm)235
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)28.15
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_64
    • Uniclass 2015 DescriptionPlastic texture paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit