Publish your products
Mirror Cabinet Skuru 120
Svedbergs

Mirror Cabinet Skuru 120

• Energy-effective soft, dimmable lighting • Dimmable colour temperature (2,700–6,400K) • Knob on cabinet to control the lighting • Basin lighting • Magnet for holding small objects • Mirror cabinet dividers included in 60, 80, 120 cm versions • EasyMount hanging system fast, simple, safe wall mounting of mirror cabinet • Adjustable premium soft-closing hinges • The mirrors have a wide opening angle of 125°, which makes it easier to position several mirror cabinets next to each other in the bathroom and facilitates cleaning. • Moveable toughened glass shelves • Electrical socket in upper right corner of cabinet, can be changed to left on installation • Easier to adjust the mirrors, minimal gap between the mirrors • Duradry coating process • Made in Sweden • 10 year guarantee • IP 44 - certified • Supplied ready-assembled with third party certified electronic components
Technical specification
  • Unique ref.424120
  • Date of publishing2021-08-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationObject
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit