Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
svedbergs/products/2e6da31f-ddf2-4f73-8246-9db93e7ee596
Home
Categories
Sanitary
Wash basins
Sanitary Basins Skapa 80x35
Unavailable in United States
Svedbergs
Follow
Sanitary Basins Skapa 80x35
Porcelain basin for bracket mounting.
Download
Technical specification
Technical specification
Unique ref.
Basin_skapa_80X35
Product family
Skapa
Product group
Basin
Type
Assembly (multiple objects)
Date of publishing
2020-03-13
Edition number
1
Width (mm)
800
Depth (mm)
350
Links
Links
Product url
https://www.svedbergs.com/products/bathroom-furniture/washbasin/skapa/?color=White&width=80&depth=35
Related
Related
Material main
Porcelain
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_40_20_96_81
Uniclass 2015 Description
Sinks
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Svedbergs
Poem 60x45 2L
Download
Svedbergs
Poem 50x35 2L
Download
Svedbergs
Poem 60x35 1L
Download
Svedbergs
Poem 80x45 2L
Download
Svedbergs
Poem 60x35 2L
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download