Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
svedbergs/products/402a1721-1e87-48d7-b083-a1573689de23
Home
Categories
Sanitary
Bath & Spas
Sanitary Bath&Spas Emalj 1400
Unavailable in United States
Svedbergs
Follow
Sanitary Bath&Spas Emalj 1400
Enamel bathtub. Compression-moulded sheet metal with enamel finish. Available in four sizes with black or white front.
Download
Technical specification
Technical specification
Unique ref.
Emalj-1400
Product family
Emalj
Product group
Bathtub
Type
Assembly (multiple objects)
Date of publishing
2020-03-13
Edition number
1
Height (mm)
510
Width (mm)
700
Depth (mm)
14000
Links
Links
Product url
https://www.svedbergs.com/products/baths/enamelled-bath/?color=White&width=140&height=50
Related
Related
Material main
Sheet metal
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Svedbergs
Poem 60x45 2L
Download
Svedbergs
Poem 50x35 2L
Download
Svedbergs
Poem 60x35 1L
Download
Svedbergs
Poem 80x45 2L
Download
Svedbergs
Poem 60x35 2L
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download