Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
svedbergs/products/520e97a3-7059-4d10-bbfc-7158e93e1b55
Home
Categories
Sanitary
Bathroom Accessories
Electric Element Erica 300W
Unavailable in United States
Svedbergs
Follow
Electric Element Erica 300W
Electric element Erica 300W with concealed connection and isolating switch. Adjustable from 20° to 60°C. Timer and boost function. Anti-freeze function (7±3°C). Available in Black & chrome.
Download
Specification
Specification
Mirror cabinet or spegelskåp
Technical specification
Technical specification
Unique ref.
Erica-elpatron
Product family
Accessories
Product group
Towel Drier
Type
Assembly (multiple objects)
Date of publishing
2020-03-13
Edition number
1
Height (mm)
490
Width (mm)
60
Depth (mm)
150
Links
Links
Product url
https://www.svedbergs.com/products/heated-towel-rails/electric-element-erica-300w/
Installation instructions
https://www.svedbergs.se/globalassets/import/documents/118/118061.pdf
Related
Related
Material main
Stainless steel
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_65_54_95_70
Uniclass 2015 Description
Radiator valves
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Svedbergs
Poem 60x45 2L
Download
Svedbergs
Poem 50x35 2L
Download
Svedbergs
Poem 60x35 1L
Download
Svedbergs
Poem 80x45 2L
Download
Svedbergs
Poem 60x35 2L
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download