Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
svedbergs/products/40d97346-2d4e-42dc-bead-fdaba2a85e83
Home
Categories
Sanitary
Showers
Skoga Folding 67
Unavailable in United States
Svedbergs
Follow
Skoga Folding 67
Download
Technical specification
Technical specification
Unique ref.
Skoga_F_67
Product family
Skoga
Product group
Shower Screen
Type
Object (single object)
Date of publishing
2019-10-09
Edition number
1
Height (mm)
1980
Links
Links
Product url
https://www.svedbergs.com/products/showers/shower-screen/skoga-folding-shower-screen/?
Instruction video
https://www.youtube.com/watch?v=sAFFkQ16WNo
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Svedbergs
Poem 60x45 2L
Download
Svedbergs
Poem 50x35 2L
Download
Svedbergs
Poem 60x35 1L
Download
Svedbergs
Poem 80x45 2L
Download
Svedbergs
Poem 60x35 2L
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download