Publish your products
Skoga Straight 77 Hold Grip
Svedbergs

Skoga Straight 77 Hold Grip

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Forest with straight screen wall, depth 70-100 cm.Height 198 cm. Tempered safety glass 6 mm. Wall profile allows pipe wiring 30 mm from wall. The shower walls can be supplemented with building profiles 30 or 50 mm.

Technical specification
  • Unique ref.Skoga_S_77_HG
  • Product familySkoga
  • Product groupShower Screen
  • TypeObject (single object)
  • Date of publishing2019-10-09
  • Edition number1
  • Height (mm)1980
  • Width (mm)770
Related
  • Material mainGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures

Region availability

Europe
Denmark
Finland
Norway
Sweden