Sober 100
Svedbergs

Sober 100

Mirror cabinet Sober. Upper light source LED 17.9 W 1240 Lower light source LED 2.2 W 75 lm. IP44.230 V electrical socket. Available widths: 40, 60, 80 and 100 cm.Colours: White, light oak, black oak and grey.
Technical specification
  • Unique ref.Sober100
  • Collection setForma
  • CollectionSpegelskåp
  • TypeObject (single object)
  • Date of publishing2017-03-30
  • Edition number1
  • Height (mm)700
  • Width (mm)1000
  • Depth (mm)130
Related
  • Material mainMDF
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Mirrors
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass TitleMirrors
  • OmniClass Number23-21 37 13 15

Region availability

Europe
Sweden
Norway
Denmark
Finland