Aluminium edge to edge partition wallAluminium edge to edge partition wallAluminium edge to edge partition wallAluminium edge to edge partition wallAluminium edge to edge partition wallAluminium edge to edge partition wall
View previous images
View next images
SVF

Aluminium edge to edge partition wall

The Aluprotec glazed edge to edge partition walls are remarkable by their total absence of structure between the glazing. They offer a remarkable design that can be used to create light and airy spaces, while protected from fire. They can be created with corners and without uprights.
Specification
    • Aluminium profile with thermal break, thickness 85 mm
    • Composite filling
    • Assembled by crimping and glueing
    • Aluminium glazing beads adapted to the thickness of the glazing
    • Stainless steel staples to keep the glazing in the rabbet
Technical specification
  • Unique ref.aluprotec-cloison-bab
  • Collection setCloisons coupe-feu vitrées
  • CollectionCloison Bord à Bord
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationCurtain Wall
  • Uniclass 2015 CodeSs_25_10_30
  • Uniclass 2015 DescriptionFramed partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleFixed Partitions
  • OmniClass Number23-15 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe North America South America Oceania Africa
France
Guadeloupe
French Guiana
French Polynesia
Reunion
Martinique