Set your location and language to prioritise localised information. Continue
ROKU® System IWM III plus - EN 13501-2
svt Group

ROKU® System IWM III plus - EN 13501-2

The ROKU® System IWM III plus consists of the high performance intumescent material „ROKU® Strip“, which is wrapped in one or more layers around the plastic pipe or the insulation. The wrap must be inserted into the annular gap flush with the surface. In the event of a fire, the intumescent material expands with high pressure and thus seals the opening hermetically against flames and smoke. For wall installations one wrap on each side of the wall and for floor installations one wrap on the underside of the floor must be provided.

Technical specification
  • Unique ref.ROKU-System-IWM-III-plus
  • Product familyPassive Fire Protection - Fire stops
  • Product groupCollars and wraps
  • TypeObject (single object)
  • Date of publishing2020-11-26
  • Edition number1
Related
  • Material mainOther
  • Material secondaryMetal
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFire Products - Fire Stops
  • ETIM CodeEC000210
  • ETIM NameFire partitioning
  • UNSPSC nameFire protection
  • UNSPSC code4619
  • Uniclass 2015 CodeSs_25_60_30_62
  • Uniclass 2015 DescriptionPipe collar fire stopping systems
  • CSI MasterFormat 2014 Code07 84 13
  • CSI MasterFormat 2014 TitlePenetration Firestopping
  • OmniClass Number23-13 25 13 11
  • OmniClass TitlePenetrations Firestopping
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Region availability

Europe
Austria
Belgium
Netherlands