Publish your products
ROKU® System AWM II EN 13501
ROKU® System AWM II EN 13501
    svt Group
    Archived

    ROKU® System AWM II EN 13501

    The ROKU® System AWM II consists of a solid metal sleeve which is equipped with several layers of the high performance intumescent material „ROKU®® Strip“. In the event of a fire, the intumescent material expands with high pressure and thus seals the opening hermetically against flames and smoke. For wall installations one pipe collar on each side of the wall and for floor installations one collar on the underside of the floor must be provided.

    Technical specification
    • Unique ref.ROKU-AWMII-EN
    • Product familyPassive Fire Protection - Fire stops
    • Product groupCollars and wraps
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainOther
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • ETIM CodeEC000210
    • ETIM NameFire partitioning
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodeSs_25_60_30_62
    • Uniclass 2015 DescriptionPipe collar fire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping
    • OmniClass Number23-13 25 13 11
    • OmniClass TitlePenetrations Firestopping
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION