Publish your products
ROKU® SYSTEM FSC 4 FIRE STOP COLLAR -  EN 13501-2
ROKU® SYSTEM FSC 4 FIRE STOP COLLAR -  EN 13501-2
    svt Group
    Archived

    ROKU® SYSTEM FSC 4 FIRE STOP COLLAR - EN 13501-2

    The ROKU® System FSC 4 consists of an intumescent building material and a metal casing.

    Applications

    • Sealing of plastic pipes up to max. 160 mm outside diameter in solid walls, drywall partitions and solid ceilings

    Advantages

    • Fire resistance rating up to EI 240
    • Easy and fast installation
    Technical specification
    • Unique ref.ROKU-SYSTEM-FSC-4-FIRE-STOP-COLLAR
    • Product familyPassive Fire Protection - Fire stops
    • Product groupCollars and wraps
    • TypeObject (single object)
    • Date of publishing2020-11-30
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryOther
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • ETIM CodeEC000210
    • ETIM NameFire partitioning
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodeSs_25_60_30_55
    • Uniclass 2015 DescriptionMultiple services penetrations fire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping
    • OmniClass Number23-13 25 13 11
    • OmniClass TitlePenetrations Firestopping
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION