Unique ref.: | 12603 |
---|---|
Brand: | Swedese |
Product family: | Easy chairs |
Product group: | Happy |
Width (mm): | 790 |
Height (mm): | 750 |
Depth (mm): | 740 |
Date of publishing: | 2016-03-22 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.swedese.se/kollektion/fatoljer/happy-lag/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://static-swedese.s3.amazonaws.com/uploads/attachments/Produktblad_Ha... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/swedese/product/12603
Material main: | Fabric |
---|---|
Material secondary: | Steel |
Designed in: | Sweden |
Manufactured in: | Sweden |
Weight Net (Kg): | 17 |
BIMobject Category: | Furniture - Armchairs |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8211 |
Uniclass 1.4 Description: | Furniture |
OmniClass Number: | 23-21 11 00 |
OmniClass Title: | Commercial Furniture |
BIMobject®