Selecting the location and language will prioritise localised information. Continue
Lazy
Swedese

Lazy

Sofa
Specification
  • Sofa
Technical specification
  • Unique ref.12705
  • Collection setSofa
  • CollectionLazy
  • TypeObject (single object)
  • Date of publishing2016-03-22
  • Edition number1
  • Height (mm)800
  • Width (mm)1440
  • Depth (mm)770
Related
  • Material mainWood
  • Material secondaryFabric
  • Weight Net (Kg)29
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass TitleCommercial Furniture
  • OmniClass Number23-21 11 00

Region availability

Europe Oceania South America Asia North America Africa
Austria
Australia
Brazil
China
United States
South Africa
Belgium
Hong Kong
Bulgaria
Israel
Switzerland
South Korea
Cyprus
Turkey
Czech Republic
Germany
Denmark
Spain
Finland
France
United Kingdom
Greece
Ireland
Italy
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Sweden

Similar products