Selecting the location and language will prioritise localised information. Continue
Nova
Swedese

Nova

Nova fåtölj
Specification
  • Nova fåtölj
Technical specification
  • Unique ref.14301
  • Collection setEasy chair
  • CollectionNova
  • TypeObject (single object)
  • Date of publishing2016-03-22
  • Edition number1
  • Height (mm)820
  • Width (mm)730
  • Depth (mm)850
Related
  • Material mainWood
  • Material secondaryFabric
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryFurniture - Armchairs
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • OmniClass TitleCommercial Furniture
  • OmniClass Number23-21 11 00

Region availability

Europe Oceania South America Asia North America Africa
Austria
Australia
Brazil
China
United States
South Africa
Belgium
Hong Kong
Bulgaria
Israel
Cyprus
South Korea
Czech Republic
Türkiye
Denmark
Finland
France
Germany
Greece
Ireland
Italy
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
United Kingdom