Pillo stoolPillo stool
View previous images
View next images
Swedese

Pillo stool

In his first collaboration with Swedese, international designer Khodi Feiz has created a comfortable easy chair with generous proportions and a timeless feel. As the name suggests, Pillo gives you a spontaneous sense of sinking down into a pile of soft cushions. Everything you need from an easy chair is stacked up in an ingenious design: a neckrest on a backrest on a comfortable seat on a reclining swivel base. The rounded form pays homage to the art of the upholsterer and the reference to Yngve Ekström’s classic Rondino easy chair is hard to miss. The Pillo easy chair is available in two back heights and with a footstool.
Specification
  • 4-star aluminium base polished, white or black lacquered. Wooden base in oak or ash.
Technical specification
  • Unique ref.16510
  • Collection setStool
  • CollectionPillo
  • TypeObject (single object)
  • Date of publishing2018-03-26
  • Edition number1
  • Height (mm)420
  • Width (mm)720
  • Depth (mm)590
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Armchairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass TitleCommercial Furniture
  • OmniClass Number23-21 11 00
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Oceania Europe South America Asia Africa North America
Australia
Austria
Brazil
Hong Kong
South Africa
United States
Belgium
China
Bulgaria
Israel
Cyprus
South Korea
Czech Republic
Turkey
Denmark
United Kingdom
Finland
France
Germany
Greece
Ireland
Italy
Lithuania
Luxembourg
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Netherlands