We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Amstelle Puff Big

Unique ref.: 16652
Brand: Swedese
Product family: Pouf
Product group: Amstelle
Width (mm): 1000
Height (mm): 570
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Download (11)
A Comprehensive family with a distinctive and clear signature consisting of chairs, easy chairs, stools, and poufs addressing the needs of the modern office and other public and private environments. From meeting and collaborative spaces to lounge and in-between zones. Additionally most of the elements are also ideal for the domestic setting.

Pouf with handle in oak or ash. Dim 100 cm. Castors are available on medium and large pouf.


Material main: Wood
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: JN
Uniclass 1.4 Description: Furniture/Equipment
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • South Korea
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • United States
Oceania
  • Australia
South America
  • Brazil

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Height 570
Width 1000

All BIM objects are real products from real manufacturers confirmed and approved