We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Lamino

Unique ref.: 23001
Brand: Swedese
Product family: Easy chairs
Product group: Lamino
Width (mm): 700
Height (mm): 1010
Depth (mm): 780
Date of publishing: 2016-03-22
Edition number: 1
Type: Object (single object)
Download (9)
Easy chair, high back

Easy chair, high back


Material main: Wood
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 7

BIMobject Category: Furniture - Armchairs
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • South Korea
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • United States
Oceania
  • Australia
South America
  • Brazil

BIMobject®