Publish your products
Mino XL
Mino XL
Mino XL
    Swedese
    Archived

    Mino XL

    Inspired by the iconic Lamino chair, Mino is designed with the shape and needs of the human body in mind. This is a chair that has been meticulously designed for the comfort of the user. For 2018 the stylish Mino series is gaining an easy chair with footstool, an extra wide armchair and a wheeled armchair. As with the original chair, they are easy to get in and out of, simple to clean and proof that a truly comfortable chair can also look fantastic. Designer Thomas Sandell has managed to achieve an even better ergonomic standard with the new Mino XL armchair, which is 8 cm wider than the original. The new wheeled version is easier to move around. And despite its slim profile, the easy chair with footrest is as robust as it is comfortable.
    Specification
    • Frame in oak, ash or beech.
    Technical specification
    • Unique ref.23401
    • Product familyEasy chair
    • Product groupMino
    • TypeObject (single object)
    • Date of publishing2018-03-26
    • Edition number1
    • Height (mm)880
    • Width (mm)570
    • Depth (mm)610
    Related
    • Material mainWood
    • Material secondaryFabric
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings