Selecting the location and language will prioritise localised information. Continue
Boxplay
Swedese

Boxplay

Boxplay is robust and elegant at the same time. The irregular shape adds playfulness, and this sofa, straight or corner, has the ability to become the centerpiece of any room. And it will become more beautiful with every sitting.
Specification
  • Boxplay 3, sofa
Technical specification
  • Unique ref.24608
  • Collection setSofa
  • CollectionBoxplay
  • TypeObject (single object)
  • Date of publishing2017-02-14
  • Edition number1
  • Height (mm)710
  • Width (mm)2520
  • Depth (mm)1000
Related
  • Material mainLeather
  • Material secondaryWood
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe Oceania South America Asia North America Africa
Austria
Australia
Brazil
China
United States
South Africa
Belgium
Hong Kong
Bulgaria
Israel
Switzerland
South Korea
Cyprus
Turkey
Czech Republic
Germany
Denmark
Spain
Finland
France
United Kingdom
Greece
Ireland
Italy
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Romania
Russia
Sweden

Similar products