Kite
Swedese

Kite

Conference chair with upholstered seat and back
Specification
  • Conference chair with upholstered seat and back
Technical specification
  • Unique ref.24913
  • Collection setChair
  • CollectionKite
  • TypeObject (single object)
  • Date of publishing2016-02-24
  • Edition number1
  • Height (mm)900
  • Width (mm)480
  • Depth (mm)640
Related
  • Material mainAluminium
  • Material secondaryFabric
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL8211
  • Uniclass 1.4 DescriptionFurniture

Region availability

Oceania Europe South America Asia Africa North America
Australia
Austria
Brazil
Hong Kong
South Africa
United States
Belgium
China
Bulgaria
Israel
Cyprus
South Korea
Czech Republic
Turkey
Denmark
United Kingdom
Finland
France
Germany
Greece
Ireland
Italy
Lithuania
Luxembourg
Norway
Poland
Portugal
Romania
Russia
Spain
Sweden
Switzerland
Netherlands