This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Mira

Unique ref.: 26633
Brand: Swedese
Product family: Accessories
Product group: Mira
Width (mm): 380
Height (mm): 1620
Depth (mm): 20
Date of publishing: 2016-03-22
Edition number: 1
Type: Object (single object)
Download (7)
Mirror

Mirror


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 12

BIMobject Category: Furniture - Mirrors
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • South Korea
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • United States
Oceania
  • Australia
South America
  • Brazil

BIMobject®