Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
swedese/products/b871457f-9d57-4416-b7f4-0c0877ba485d
Home
Categories
Furniture
Tables
Savoa table height 45 cm
Available in United States
Swedese
Follow
Archived
Savoa table height 45 cm
4.6
(7 reviews)
Table in laminated oak, table top diameter 64 cm Height 45 cm.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
Savoa-table-height-45cm
Product family
Table
Product group
Savoa
Type
Object (single object)
Date of publishing
2021-11-26
Edition number
1
Links
Links
Product url
https://www.swedese.se/en/products/tables/savoa-table-height-45-cm
Related
Related
Designed in
Sweden
Classification
Classification
BIMobject Category
Furniture - Tables
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
CSI MasterFormat 2014 Code
12 50 00
CSI MasterFormat 2014 Title
Furniture
OmniClass Number
23-21 11 00
OmniClass Title
Commercial Furniture
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Similar products
Fritz Hansen
Planner™ MC350 Table
4.4
(
7
)
Download
Metadil
Tables and Benches with folding feet
3.8
(
6
)
Download
Metadil
Individual tables
4.8
(
9
)
Download
expormim
Falcata indoor rectangular dining table 180x115x75
4.6
(
10
)
Download
expormim
Cafe side table Ø44x47
4.2
(
10
)
Download
Metadil
Computer tables
4.0
(
47
)
Download