Unique ref.: | ext_door_SDE4210_GS1T_single |
---|---|
Brand: | SWEDOOR JELD-WEN |
Product family: | Exterior doors |
Product group: | HP SDE4210 |
Date of publishing: | 2016-10-03 |
Edition number: | 4 |
Type: | Object (single object) |
Product url: | http://www.swedoor.se/professionella/staaldoerrar/ |
---|---|
Installation instructions: | http://www.swedoor.se/support-teknisk-info/download-center/#6849 |
COBie Product Data Sheet: | |
Product certification: | https://www.swedoor.se/support-teknisk-info/download-center/# |
Technical description: | http://www.swedoor.se/mattofakta_stal/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/swedoor-jeld-wen/product/ext_door_sde4210_gs1t_single
Material main: | Steel |
---|---|
Material secondary: | Glass |
Designed in: | Denmark |
Manufactured in: | Estonia |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | L411 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | PR-59-23 |
Uniclass 2.0 Description: | Doorsets |
Uniclass 2015 Code: | Ac_15_50_25 |
Uniclass 2015 Description: | Doors, windows and glazing surveying |
NBS Reference Code: | 59-23 |
NBS Reference Description: | Doorsets |
CSI MasterFormat 2014 Code: | 08 11 00 |
CSI MasterFormat 2014 Title: | Metal Doors and Frames |
OmniClass Number: | 23-17 11 13 15 |
OmniClass Title: | Steel Doors |
CSI UniFormat II Code: | B2030 |
CSI UniFormat II Title: | Exterior Doors |
BIMobject®