Publish your products
Steel Door 4210 RC4 Interior - Single
Steel Door 4210 RC4 Interior - Single
Steel Door 4210 RC4 Interior - Single
Steel Door 4210 RC4 Interior - Single
Steel Door 4210 RC4 Interior - Single
Steel Door 4210 RC4 Interior - Single
Steel Door 4210 RC4 Interior - Single
Steel Door 4210 RC4 Interior - Single
    SWEDOOR

    Steel Door 4210 RC4 Interior - Single

    The 4210 Interior security steel door RC4 is a solid door without glass openings. The equal /symetric double leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for indoor commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Fire classificatons available as unclassified, EI2 30, EI2 60, EI2 90 & EI2 120.
    Specification
    • Fire classification: From EI(2) 30-120min Sound classification: 44 dB Nurglary: RC4 Corrosion: C2
    Technical specification
    • Unique ref.int_door_SD4210_RC4_single
    • Product familyInterior doors
    • Product groupHP SD4210
    • TypeObject (single object)
    • Date of publishing2025-10-09
    • Edition number1
    Related
    • Material mainSteel
    • Designed inDenmark
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryDoors - Interior
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit