We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

High Performance 40mm - Interior

Unique ref.: int_door_hp_40
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: HP Std Unclassified/Classified
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (11)
This is a high performance (HP) interior door range, built for professional demands. A wood-based construction equipped with strong hinges and locks for cylinders. These doors are offered unclassified but also classified including fire and sound resistance or combinations of these (Ei30, R'w25dB, R'w30dB, R'w35dB, Ei30 R'w25dB, Ei30 R'w30dB, Ei30 R'w35dB).


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved