Unique ref.: | swedoor_interior_steel_door_sd4220_p65_ei30_single-left |
---|---|
Brand: | SWEDOOR JELD-WEN |
Product family: | Interior doors |
Product group: | HP SD4220 |
Date of publishing: | 2016-10-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.swedoor.se/professionella/staaldoerrar/ |
---|---|
Installation instructions: | http://www.swedoor.se/support-teknisk-info/download-center/#6849 |
COBie Product Data Sheet: | |
Product certification: | https://www.swedoor.se/support-teknisk-info/download-center/# |
Technical description: | http://www.swedoor.se/mattofakta_stal/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/swedoor-jeld-wen/product/swedoor_interior_steel_door_sd4220_p65_ei30_single-left
Material main: | Steel |
---|---|
Material secondary: | Glass |
Designed in: | Denmark |
Manufactured in: | Estonia |
BIMobject Category: | Doors - Door sets |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | SS-25-30-20-20 |
Uniclass 2.0 Description: | Doorset Systems |
Uniclass 2015 Code: | Ac_15_50_25 |
Uniclass 2015 Description: | Doors, windows and glazing surveying |
CSI MasterFormat 2014 Code: | 08 10 00 |
CSI MasterFormat 2014 Title: | Doors and Frames |
OmniClass Number: | 23-17 11 00 |
OmniClass Title: | Doors |
CSI UniFormat II Code: | C1020 |
CSI UniFormat II Title: | Interior Doors |
BIMobject®