Publish your products
Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right
Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right
Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right
Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right
Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right
Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right
Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right
    SWEDOOR

    Steel Door SD4220 P65 EI60 Single with Toplight and Sidelights on Left and Right

    The SD4220 is a steel partition door range, based on a steel profile system (P65). With these products SWEDOOR provides a hi-end solution with focus on design, possibilities and easy installation. The products can be combined in many different variations. The basic product is welded in one piece but could also be combined with seperate build-on sections by a sophisticated hidden snap-in-system that leaves the connections almost invisible. This particular version fulfills fire-demand EI60.
    Technical specification
    • Unique ref.swedoor_interior_steel_door_sd4220_p65_ei60_single-left-right-over
    • Product familyInterior doors
    • Product groupHP SD4220
    • TypeObject (single object)
    • Date of publishing2016-10-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryDoors - Interior
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit