Publish your products
Folding wall type 120 double door center hung 87mm

Folding wall type 120 double door center hung 87mm

4.9 out of 5 stars4.9(7 reviews)
A simple and very user friendly flat wall system for partitioning ordinary rooms. Two versions are available: Either suspended from a ceiling rail or running on a floor rail. The individual panels are side-hinged – the end panel is supplied as a door as standard. SWG120 is a good, low cost option when you want a moderate sound rated partition, and parking can be centred on the main rail. The elements are designed on the bonded sandwich principle, giving them an innate stability against torquing. Ergonomically correct operation – integral tower bolts for securing elements help make this a user friendly partition.
Specification
  • Another important function of the SWG120 is that it can also be supplied fire tested by an accredited testing institute to standards for BD 30 and BD 60 (30 min. and 60 min. fire resistance). For both sound and fire ratings, however, it is important to ensure that doors and elements close correctly – to assist with this, instructions are always supplied with all SWG solutions. The SWG120 in a thickness of 65 mm offers sound reduction ratings from Rw 31 dB up to Rw 46 dB, and a rating of Rw 48 dB in 100 mm. The SWG120 can be supplied with centric or eccentric wheels to accommodate special parking requirements in relation to walls, doors and furniture. Floor fitted guides are not necessary with top/centre hung partitions. Wall sections have profile edges without corners on the element surface and can be supplied with a surface finish as required – for example, painted, veneer or high pressure laminate. We are happy to assist in supplying special surfaces. All walls are executed to order.
Technical specification
  • Unique ref.habila-120-folding-walls-double-door-center-hung-100mm
  • Product familyPartition walls
  • Product groupSWG 120
  • TypeObject (single object)
  • Date of publishing2017-06-08
  • Edition number1
Related
  • Material mainLaminate
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryWalls - Folding & Moving Walls
  • IFC classificationWall
  • Uniclass 2015 CodeSs_25_12_65
  • Uniclass 2015 DescriptionPanel partition systems
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-15 11 17 13
  • OmniClass TitleFolding Panel Partitions
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

Europe
Austria
Denmark
Faroe Islands
Finland
France
Germany
Hungary
Iceland
Latvia
Norway
Poland
Russia
Sweden
United Kingdom