Publish your products
PŁYTY BACKSPLASH SWISS KRONO

PŁYTY BACKSPLASH SWISS KRONO

The SWISS KRONO BACKSPLASH panels are products made from 10 mm thick chipboard, lined with HPL laminate (available in two different finishes) on both opposite faces. The colour scheme matches the kitchen worktop finishes. The BACKSPLASH panels stand out with excellent quality, resistance to a wide range of factors, and its simple installation and ease of maintenance. The BACKSPLASH panels are used as wall coverings in kitchens, most often as an alternative to ceramic tiles, glass or stone, and installed on the wall section between the worktop and the wall cabinets.

Specification
  • With the HPL laminate cladding, the BACKSPLASH panels provide excellent properties:

    • Resistance to elevated temperatures
    • Abrasion resistance
    • Scratch resistance
    • Light (fading) resistance,
    • Impact resistance,
    • Stain resistance
    • Anti-bacterial surface performance
    • Easy to keep clean

Technical specification
  • Unique ref.backsplash-boards-from-swiss-krono-polska
  • Product familyBACKSPLASH boards
  • Product groupBACKSPLASH
  • TypeDigital Inventory (Products)
  • Date of publishing2026-10-19
  • Edition number1
  • Height (mm)640
  • Width (mm)4100
  • Depth (mm)10
Related
  • Material mainParticleboard
  • Material secondaryHPL laminate
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • OmniClass Number23-13 19 11 11
  • OmniClass TitleThin Sheets

Region availability

Europe
Poland