Publish your products
MELAMINE FACED BOARD ONE WORLD COLLECTION FROM SWISS KRONO
MELAMINE FACED BOARD ONE WORLD COLLECTION FROM SWISS KRONO

    MELAMINE FACED BOARD ONE WORLD COLLECTION FROM SWISS KRONO

    Furniture decors which are as varied and inspiring as the world itself. Created in line the latest global design trends, scouted by our continually intense market monitoring. Specially tailored to our customers’ concrete demands. Our ONE WORLD Collection from SWISS KRONO encompasses the most varied monotone, wood and design surfaces, which can be combined in continually new ways and fit perfectly.

    This means we are able to open up all building areas to a diverse range of design possibilities. Regardless of where the ONE WORLD Collection comes to use – the perfect individual solution is always just a few steps away. Thanks to our numerous production locations, and our wide-reaching sales network, we are where you are. Everywhere in the world.

    Specification
    • The melamine faced boards are products based on three-layer particle boards or MDF single side- or two side-coated with papers impregnated with thermosetting resins, which provides the final surface finish with no need for further treatment. The laminating process consists in pressing a decorative film on to the board with its simultaneous surface structuring.

      your advantages:

      -high quality
      -wide range of colours
      -variety of surface structures
      -versatility of applications
      -reasiness to process
      -environmental friendly (hygiene class E1)

    Technical specification
    • Unique ref.mfc-board-one-world-colelction-from-swiss-krono
    • Product familyBACKSPLASH BOARDS
    • Product groupONE WORLD SWISS KRONO
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-06
    • Edition number1
    • Height (mm)2800
    • Width (mm)2070
    • Depth (mm)18
    Related
    • Material mainChipboard
    • Material secondaryLaminate
    • Designed inFrance
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • OmniClass Number23-13 19 11 11
    • OmniClass TitleThin Sheets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City