Publish your products
Elite Collection Decking
Elite Collection Decking
Elite Collection Decking
Elite Collection Decking
Elite Collection Decking
Elite Collection Decking
Elite Collection Decking
Elite Collection Decking
    Sylvanix

    Elite Collection Decking

    The Sylvanix Elite Collection combines the timeless beauty of natural hardwood with the advanced performance of premium composite decking. Engineered to replicate the authentic look and texture of real wood, each board features deep embossed wood grain patterns and subtle color variation for a realistic, high-end appearance. From the subtle blue undertones of Lake Grey to the golden hues of Harvest Brown, Elite Collection composite decking creates a versatile decking solution ideal for residential and commercial outdoor environments.

    Beautifully Dual-Sided Boards

    Why settle on one color when you can have two? Sylvanix Elite is the only composite deck board featuring two different colors on each board. With ten coordinating wood tones spread across five boards, you can easily mix colors to create visual interest with accents, borders, patterns, and custom designs.

    Features and Benefits

    • Premium capped composite decking with 360° protective layer
    • Realistic deep embossed wood grain texture
    • Dual-sided deck boards with two coordinating colors per board
    • Ultra-low maintenance composite material
    • Exceptional moisture, mold, and mildew resistance
    • Resistant to splintering, cracking, rotting, and warping
    • No painting, staining, or sealing required
    • Prefinished in 10 contemporary wood-inspired colors
    • Sustainable decking made with 90% recycled materials
    • Suitable for residential and commercial outdoor applications
    • 25-year limited warranty
    Specification
    • Grooved Edge 5.24’ x .094” - Available in 12, 16, & 20 ft lengths

      Square Edge 5.24’ x .094” - Available in 20 ft length

      Riser 7.24" X 0.71" - Available in 12 ft length

      Fascia 11.25" X 0.71" - Available in 12 ft length


      Technical specification
      • Unique ref.elite-collection
      • Product familyDecking
      • Product groupElite Collection Decking
      • TypeObject (single object)
      • Date of publishing2025-03-13
      • Edition number1
      Related
      • Material mainComposite
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Composite Decking
      • IFC classificationFloor
      • Uniclass 2015 CodePr_25_71_97_94
      • Uniclass 2015 DescriptionWood-plastics composite deck boards
      • CSI MasterFormat 2014 Code06 73 00
      • CSI MasterFormat 2014 TitleComposite Decking
      • OmniClass Number23-13 35 23 11
      • OmniClass TitleStructural Floor Decks

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States